End of Life announced February 8, 2019 (PCN 19-0034).
Last Time Buy: August 22, 2019
Alternative part recommendation: QPB9324, QPC9314, QPB9320, QPB9325, QPB9319, QPB9329
Contact your local sales representative for assistance.
The QPB9318 is a highly integrated front-end module targeted for TDD base stations. The LNA switch module integrates a two-stage LNA and a high power switch in a dual channel configuration. Power down capability for the LNAs can be controlled with shut-down pins for the module. The QPB9318 can be utilized across the 2.3 – 3.8 GHz range to provide 1.3 dB noise figure for operation in the receive mode and 0.45 dB insertion loss in the transmit mode. The LNAs utilize Qorvo's high performance E-pHEMT process while the pin-diode based switch supports input RF power signals of up to 10W average power assuming 8 dB PAR.
The QPB9318 is packaged in a RoHS-compliant, compact 5 mm x 5 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications configured for TDD-based MIMO architectures. The module can be used for next generation 5G or pre-5G solutions or small cell basestation applications.
Frequency Min(GHz) | 2.3 |
Frequency Max(GHz) | 3.8 |
Channels | 2 |
Standards / Bands | B38, B40, B41, B42, B43, B48 |
Insertion Loss(dB) | 0.5 |
Gain(dB) | 30.5 |
OP1dB(dBm) | 20 |
NF(dB) | 1.3 |
OIP3(dBm) | 33.5 |
Voltage(V) | 5, 28 |
Current(mA) | 115 |
Package Type | SMT |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |