QPB3238

    Spatium Solid State Power Amplifier (SSPA), 100 Watt, 32 - 38 GHz

    Key Features

    • High RF power output
    • 32-38 GHz bandwidth
    • High RF combining efficiency
    • Solid state reliability
    • Reduced SWaP

    An excellent alternative to traveling wave tube amplifiers, Qorvo's Spatium™ QPB3238 is a solid state, spatialcombining amplifier with an operating range of 32 - 38 GHz while achieving a minimum of > 50 dBm of instantaneous saturated power. With its maximum performance in output power, gain, efficiency, and power flatness, this Spatium is the ideal building block for millimeter-wave high power transmitters for EW and radar applications.

    Qorvo's patented and field-proven Spatium combining technology provides unprecedented Solid-State Power Amplifier (SSPA) performance in a rugged, compact size and weight which reduces total cost of ownership compared to alternative technologies. This product offering combines Qorvo’s market leadership in GaN technology and Ka-band MMIC design along with our high-count combining techniques for a best in class solution to power amplification.

    Typical Applications

      • Communications
    Frequency Min(GHz) 32
    Frequency Max(GHz) 38
    Psat(W) 117 to 141
    Power Gain(dB) 7.7 to 8.5
    Small Signal Gain(dB) 17 to 26
    Power(dBm) 50
    PAE(%) 15 to 18
    Voltage(V) 24
    RoHS Yes
    Lead Free No
    Halogen Free No
    ITAR Restricted No
    ECCN 3A001.b.4