QM13244

    4xSPST (Dual Single-Pole-Single-Throw Switch)

    Key Features

    • Low COFF: < 110 fF
    • Low On-Resistance, 2.5 Ω
    • High voltage handling capability VRF: >65 Vp
    • Small size 1.1 mm x 1.5 mm, module package
    • RFFE 2.1 capable
    • Low current consumption: < 50 uA
    • Suitable for all mobile applications including 5G & Wi-Fi with broadband performance up to 10 GHz

    The QM13244 is a 4xSPST with high VRF. Good performance including low COFF and small solution size enables creation of efficient tuning architectures to maximize TRP and TIS.

    Typical Applications

      • Antenna Tuning
      • Band Switching
      • Impedance Tuning
    Functionality 4xSPST - Suitable for all mobile applications including 5G & Wi-Fi with broadband performance up to 10GHz
    RON(Ohm) 2.5
    COFF(pF) 110
    VRF(Vp) > 65
    Control Logic RFFE 2.1
    Package Type 10-pin Module
    Package(mm) 1.1 X 1.5