End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use QPB9010 , QPB9015 for new designs.
Contact your local sales representative for assistance.
Qorvo's TAT6281 FTTP SFU Video Receiver provides a low noise analog interface to optical triplexers. The TAT6281 is intended for use in single family unit (SFU) analog video fiber to the premise (FTTP) applications. The TAT6281 exhibits low input noise and distortion that provides performance margin critical to meeting stringent FTTP link requirements. It runs on a single 5 volt supply, eliminating the need for an extra ONT power supply. The TAT6281 provides integrated automatic gain control (AGC) to maintain a constant 19 dBmV output to insure consistent video quality and ease of design. The TAT6281 is fabricated using 6-inch GaAs for excellent performance and economy.
Type | Downstream |
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 1,000 |
Gain(dB) | 33 |
Voltage(V) | 5 |
Current(mA) | 300 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |