End of Life announced July 29, 2020 (PCN 20-0109).
Last Time Buy: February 28, 2021
Recommended replacement for new designs: D10040240GT
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's D8740240GTH Hybrid Power Doubler amplifier module with high output capability employing a GaAs die that operates from 40MHz to 870MHz.
Type | Downstream |
Frequency Min(MHz) | 40 |
Frequency Max(MHz) | 870 |
CSO(dBc) | -69 |
CTB(dBc) | -64 |
NF(dB) | 6 |
Voltage(V) | 24 |
Current(mA) | 420 |
Package Type | SOT115J |
ECCN | EAR99 |