End of Life announced February 22, 2022 (PCN 22-0035).
Last Time Buy: September 16, 2022
Recommended replacement for new designs: S10040180P1
Contact your local sales representative for assistance.
Qorvo's S8740180GT is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 870MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 40 |
Frequency Max(MHz) | 870 |
CSO(dBc) | -58 |
CTB(dBc) | -57 |
NF(dB) | 6.3 |
Voltage(V) | 24 |
Current(mA) | 230 |
Package Type | SOT115J |
ECCN | EAR99 |