Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's D10040230PL1 is a Hybrid GaN Power Doubler amplifier module with high output capability employing a GaAs die that operates from 40MHz to 1000MHz.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,000 |
CSO(dBc) | -71 |
CTB(dBc) | -70 |
NF(dB) | 3 |
Voltage(V) | 24 |
Current(mA) | 370 |
Package Type | SOT115J |
ECCN | EAR99 |