End of Life announced November 8, 2019 (PCN 19-0186).
Last Time Buy May 3, 2020.
Recommended replacement for new designs: TGL2223-SM
Contact your local sales representative for assistance.
Qorvo's TGL2616-SM is a 5-bit digital attenuator using TQPHT15, Qorvo's production 0.15um GaAs pHEMT process. Operating from 10 - 20 GHz, the TGL2616-SM offers a low LSB of only 0.75 dB and supports > 23 dB of attenuation range with a low RMS step error of < 0.3 dB.
Using standard, positive control voltages, offered in a 4x4mm air cavity QFN, and offering excellent broadband performance, the TGL2616-SM is ideal for supporting a variety of commercial and military applications.
Lead-free and RoHS compliant.
Frequency Min(MHz) | 10,000 |
Frequency Max(MHz) | 20,000 |
Insertion Loss(dB) | < 4.8 |
Attenuation Range(dB) | 23.25 |
IIP3(dBm) | > 36 |
Interface | Parallel |
Bits | 5 |
Step Size(dB) | 0.75 |
Voltage(V) | 3.3 to 5.0 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 1.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: