Please contact Qorvo Beamforming Sales for alternate array options.
Qorvo's AWA-0219 is a complete mmWave to IF dual polarization antenna design for mmWave 5G radios. This kit is intended to help 5G equipment manufacturers evaluate the array level performance of our ICs, develop new mmWave 5G NR radio front ends, and introduce their arrays into the market quickly.
The kit is designed using our Generation 3 beamformer and IF up/downconverter ICs that provide industry leading array level performance. As a baseline, the kit is designed to offer high linear EIRP at wide 3GPP bandwidths. The design can be easily customized to meet equipment manufacturer's specific 5G radio requirements.
Frequency Min(GHz) | 37 |
Frequency Max(GHz) | 40 |
Type | Transmit/Receive |
Polarization | Dual |
IF Min(GHz) | 3.3 |
IF Max(GHz) | 6.7 |
Scan Volume in Azimuth(degrees) | +/- 60 |
Scan Volume in Elevation(degrees) | +/- 20 |
Control Interface | USB |
ITAR Restricted | No |
ECCN | 5A991.f |