Please use TQP3M9007 for new designs.
Qorvo's AH1-1G is a high dynamic range amplifier in a low-cost surface-mount package. The combination of low noise figure and high output IP3 at the same bias point makes it ideal for receiver and transmitter applications. The AH1-1G is a specially screened version of the AH1-G offering a very narrow gain spread from device to device. The device combines dependable performance with superb quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85°C. The AH1-1G is available in both the standard SOT-89 package and the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package.
The broadband amplifier uses a high reliability GaAs MMIC technology and is targeted for applications where high linearity is required. It is well suited for various current and next generation wireless technologies such as CDMA, WCDMA, and LTE. In addition, the AH1-1G will work for other applications within the 250 to 4000 MHz frequency range.
Frequency Min(MHz) | 250 |
Frequency Max(MHz) | 4,000 |
Gain(dB) | 14 |
OP1dB(dBm) | 21.5 |
OIP3(dBm) | 42 |
NF(dB) | 3.2 |
Voltage(V) | 5 |
Current(mA) | 150 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: