Please use QPA9126 for new designs.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1923 | Buy Online > |
Qorvo's TQP3M9007 is a high linearity low noise gain block amplifier in a low-cost surface mount package. At 1.9 GHz, the amplifier typically provides 13 dB gain, +41 dBm OIP3 and 1.3 dB Noise Figure while drawing 125 mA current. The device is housed in a lead-free / green / RoHS compliant industry-standard SOT-89 package.
The part features high linearity while also providing very low noise across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking / bypass capacitors for operation from a single +5 V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.
The TQP3M9007 covers the 0.1 to 4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Frequency Min(GHz) | 0.1 |
Frequency Max(GHz) | 4 |
Gain(dB) | 13 |
NF(dB) | 1.3 |
OP1dB(dBm) | 23.6 |
OIP3(dBm) | 41 |
Voltage(V) | 5 |
Current(mA) | 125 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: