End of Life announced October 30, 2020 (PCN 20-0175).
Last Time Buy: May 28, 2021
Contact your local sales representative for assistance.
Qorvo's ACT4088 is a current-mode step-down DC/DC converter that supplies up to 1.5 A into 5 V from a 12 V input. The 1.4 MHz switching frequency allows the use of tiny external components and internal loop compensation provides simple, stable power supplies with a minimum of external components.
Optimized for use with ceramic input and output capacitors, ACT4088 provides a very compact 1.5 A power supply for space-constrained mobile and consumer applications. The product operates over a wide input voltage range and utilizes current-mode operation to provide excellent line and load transient response while requiring no external compensation components. Fault protection includes cycle-by-cycle current limiting, frequency foldback, hiccup mode and thermal shutdown. Internal soft-start provides a controlled startup with no overshoot, even at light loads.
ACT4088 is available in a tiny SOT23-6 package and requires very few external components.
Topology | Step-Down |
Min Input Voltage(V) | 4.5 |
Max Input Voltage(V) | 28 |
Max Output Current(A) | 1.5 |
Frequency(kHz) | 1,400 |
ActiveCharge™ with Qualcomm QC 2.0 | No |
AEC-Q100 | No |
Cable Compensation | No |
Sensorless CC Control | No |
Package Type | SOT-23, 6-pin |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT4088EVK1 Evaluation Tool User Guide
The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT4088EVK1 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.
This EVK demonstrates the ACT4088US-T power management IC.