Mouser | 6375 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 15154 | Buy Online > |
Qorvo's 885128 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high band-edge & near-in rejection.
The 885128 enables coexistence of Wi-Fi andLong-Term Evolution signals within the same device or in close proximity to one another. Its unique power handling capability allows for implantation into access points and small cell base stations.
The 885128 uses common module packaging techniques to achieve the industry leading small size 1.1 x 0.9 x 0.5 mm footprint. The filter exhibits excellent power handling capabilities.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Technology | BAW |
Type | Infrastructure |
Bands | Wi-Fi / Bluetooth® signal frequency / LTE |
Frequency(MHz) | 2,442 |
Bandwidth(MHz) | 79 |
Insertion Loss(dB) | 1.3 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.1 x 0.9 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: