Qorvo's 885051 is a high-performance Bulk Acoustic Wave (BAW) Receive Diversity (DRx) filter designed to meet the strict LTE rejection requirements for use in B25.
885051 is specifically designed to meet the high performance expectations of insertion loss and rejection for CDMA/LTE diversity receive systems under all operating conditions.
The 885051 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint.
Technology | BAW |
Type | Infrastructure |
Frequency(MHz) | 1,962.5 |
Bandwidth(MHz) | 65 |
Insertion Loss(dB) | 2.5 |
I/O Configuration | SE/SE |
Package(mm) | 1.4 x 1.2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |