End of Life announced May 22, 2020 (PCN 20-0060).
Last Time Buy: November 30, 2020
Contact your local sales representative for assistance.
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.
Qorvo's 885032 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the 2.6GHz bands. 885032 is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. The 885032 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.
Technology | LowDrift™ BAW |
Type | Mobile |
Bands | Wi-Fi / Bluetooth® signal frequency |
Frequency(MHz) | 2,442 |
Bandwidth(MHz) | 79 |
Insertion Loss(dB) | 1.7 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.4 x 1.2 x 0.46 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |