Silicon carbide (SiC) JFETs are high-performance, normally-on JFET transistors with VDS-max ranging from 650 V to 1700 V. These SiC JFETs feature ultra-low on-resistance (RDS(on)) starting at just 4 mΩ, while low gate charge (QG) allows for further reductions in both conduction and switching losses.
The SiC Combo-FET is a revolutionary device that combines this low RDS(on) Qorvo SiC JFET with a Si MOSFET in a single, compact package. Designed specifically for low frequency protection applications, such as solid-state circuit breakers, battery disconnects, and surge protection, these Combo-FETs allow users access to the JFET gate to optimize the design. The integration of the Si MOSFET ensures a normally-off solution, achieving a size reduction of over 25% compared to discrete implementations.
The superior thermal performance, small size, and robustness of both the SiC JFET and SiC Combo-FET make them ideal choices to address the challenges facing designers of circuit protection systems.
Visit the SiC JFET Tech Forum and join the conversation.
Sign up for the Power Newsletter
Loading Product Tables