End of Life announced January 19, 2018 (PCN 18-0003).
Last Time Buy July 25, 2018.
Recommended replacement for new designs: QPQ1282.
Contact your local sales representative for assistance.
Qorvo's TQQ7101 is an exceptionally high performance BAW duplexer for LTE Band 1. This filter is housed in a compact 3 x 3 mm package for base station applications.
Technology | BAW |
Type | Infrastructure |
Bands | 1 |
Frequency(MHz) | 1,920 to 1,980, 2,110 to 2,170 |
Bandwidth(MHz) | 60 |
Insertion Loss(dB) | 3.1, 2.8 |
I/O Configuration | SE/SE |
Package Type | SMT |
Package(mm) | 3.00 x 3.00 x 1.02 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |