End of Life announced October 25, 2021 (PCN 21-0228).
Last Time Buy: May 6, 2022
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQM2M9016 is a module that splits SDARS and GPS signals from a single automotive antenna. The part is housed in a 3.0 x 3.0 x 1.2 mm laminate-based over-molded module. This device provides excellent insertion loss for both the GPS and SDARS signals while effectively protecting each band from the other. This diplexer is designed to match natively to 50 Ohms. No external matching is required.
Frequency(MHz) | 1,575.42, 2,332.5 |
Bandwidth(MHz) | 3, 25 |
Insertion Loss(dB) | 0.6, 0.8 |
I/O Configuration | SE/SE |
Package Type | LGA |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |