End of Life announced March 24, 2021 (PCN 21-0069).
Last Time Buy: October 3, 2021
Recommended replacement for new designs: TGP2105
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 10 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGP2107 is a 6-bit, digital phase shifter fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 6 to 18 GHz and provides 360 degrees of phase coverage with a LSB of 5.625 degrees. It also achieves a low RMS phase error of 5 degrees with 8 dB of insertion loss over all states.
The TGP2107 uses negative switch logic, eliminating the need for a reference voltage. That, along with low insertion and a high degree of resolution makes the TGP2107 ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.
The device is lead-free and RoHS compliant.
Type | Digital |
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 18 |
Insertion Loss(dB) | < 10 |
RMS Amplitude Error(dB) | 0.55 |
RMS Phase Error(degrees) | 5 |
Bits | 6 |
Control Voltage(V) | -5, 0 |
Package Type | Die |
Package(mm) | 3.15 x 3.15 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: