Qorvo's TGM2543-SM is a combination limiter/LNA which provides 4W CW survivability, 17 dB mid-band gain, and 2 dB mid-band noise figure, with operation across 4-20 GHz. This product features adjustable gain and uses a high performance ceramic package. The TGM2543-SM limiter is designed using Qorvo's proven standard GaAs VPIN product process, and the LNA function is fabricated with the GaAs pHEMT 0.15um gate production process.
The TGM2543-SM features flat gain and low noise figure in a hermetically sealed ceramic QFN designed for surface mount to a printed circuit board.
Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGM2543-SM is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 4 |
Frequency Max(GHz) | 20 |
Gain(dB) | 17 |
NF(dB) | 2 |
OP1dB(dBm) | 18 |
OIP3(dBm) | 28 |
Voltage(V) | 5 |
Current(mA) | 100 |
Package Type | QFN |
Package(mm) | 7 x 7 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: