Please contact Qorvo Sales for details
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 8,000 |
Gain(dB) | 16 @ 2 GHz |
Psat(dBm) | 40 |
PAE(%) | 55 @ 2 GHz |
Vd(V) | 7 |
Idq(mA) | 2,150 |
Package Type | Die |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |