End of Life announced May 28, 2020 (PCN 20-0062).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Mouser | 267 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2500 | Buy Online > |
Qorvo's TGC4407-SM is a Ka-Band sub-harmonic Up-Converter with integrated LO buffer amplifier. The TGC4407-SM operates from 21.5 to 32.5 GHz and is designed using Qorvo's pHEMT production process.
The TGC4407-SM typically provides 13 dBm of Input TOI at -10dBm input power per tone and a conversion gain of -9 dB.
The TGC4407-SM is available in a low-cost, surface mount 16 lead 3x3 QFN package and is ideally suited for Point-to-Point Radio, and Ka-Band VSAT Ground Terminal.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
RF Min(GHz) | 21.5 |
RF Max(GHz) | 32.5 |
IF Min(GHz) | DC |
IF Max(GHz) | 7 |
LO Min(GHz) | 11 |
LO Max(GHz) | 16 |
Conversion Gain(dB) | -9 |
OIP3(dBm) | 4 |
LO Power(dBm) | 0 to 7.5 |
Bias(mA @ V) | 65 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |