End of Life announced November 8, 2019 (PCN 19-0186).
Last Time Buy May 3, 2020.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1396 | Buy Online > |
Qorvo's TGC4403 is a MMIC that combines a frequency doubler with a 3-stage amplifier, operating at input frequencies of 8 to 15 GHz. With greater than 30 dBc suppression measured at the output between the input frequency and doubled frequency, the TGC4403 achieves 22 dBm output power with 2 dBm input power.
This performance makes this doubler ideally suited for point-to-point radios and Ka band satellite ground terminal applications. The TGC4403 utilizes Qorvo's robust 0.25um power pHEMT process coupled with 3 layer Metal Inteconnect (3MI) technology. The TGC4403 provides the frequency doubling function in an extremely compact (less than 1.8 mm²) chip footprint.
Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.
Input Freq Min(GHz) | 8 |
Input Freq Max(GHz) | 15 |
RF Output Min(GHz) | 16 |
RF Output Max(GHz) | 30 |
Gain(dB) | 20 |
Output Power(dBm) | 20 |
Voltage(V) | 5 |
Current(mA) | 150 |
Package Type | N/A |
Package(mm) | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |