End of Life announced.
Last Time Buy: April 7, 2016.
Contact your local sales representative for assistance.
Qorvo's TGC4402-SM is an up-converting mixer designed to support a variety of millimeter wave applications including point-to-point digital radio and K band satellite communications. The mixer provides 9 dB nominal conversion loss across 18 to 26 GHz. Typical LO input drive is 19 dBm across the band. The input IF frequency is 0.5 to 3 GHz.
The TGC4402-SM requires only 2 off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.
RF Min(GHz) | 18 |
RF Max(GHz) | 26 |
IF Min(GHz) | 0.5 |
IF Max(GHz) | 3 |
LO Min(GHz) | 16 |
LO Max(GHz) | 26 |
Conversion Gain(dB) | -9 |
LO Drive(dBm) | 19 |
OIP3(dBm) | 10 |
NF(dB) | 9 |
LO-RF Isolation(dB) | 40 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |