End of Life announced February 6, 2023 (PCN 23-0021).
Last Time Buy: August 17, 2023
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 177 | Buy Online > | |
RFMW | 19 | Buy Online > |
Qorvo's TGA4544-SM is a Ka-Band power amplifier with integrated power detector. The TGA4544-SM operates from 26 - 31 GHz and is designed using Qorvo's power pHEMT production process.
The TGA4544-SM typically provides 32 dBm of saturated output power with small signal gain of 23 dB. Third Order Intercept is 41 dBm at 20 dBm SCL.
The TGA4544-SM is available in a low-cost, surface mount 26 lead 5x5 ACQFN package and is ideally suited for point-to-point radio.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | 26 |
Frequency Max(GHz) | 31 |
Pout(W) | 1 |
Gain(dB) | 23 |
OIP3(dBm) | 41 |
Voltage(V) | 6 |
Current(mA) | 1,100 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.g |