Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2814-CP is a packaged high-power S-Band amplifier fabricated on Qorvo's QGaN25 0.25 um GaN on SiC process. Operating from 3.1 to 3.6 GHz, the TGA2814-CP achieves 80 W saturated output power, a power-added efficiency of 50%, and power gain of 23 dB.
The TGA2814-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both short and long pulse conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.
The TGA2814-CP is ideally suited for both commercial and defense applications.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 3.1 |
Frequency Max(GHz) | 3.6 |
Pout(dBm) | 49 |
Gain(dB) | 23 |
PAE(%) | 50 |
Voltage(V) | 30 |
Current(mA) | 200 |
Package Type | Cu Base |
Package(mm) | 15.2 x 15.2 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.A.4 |
This product appears in the following application block diagrams: