End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2710-SM is a packaged, high power amplifer for 9.5-11.5 GHz applications. The part is designed using Qorvo's 0.25 um 3MI pHEMT production process. The TGA2710-SM typically provides 38.6 dBm of saturated outputpower and 20 dB of gain across 9.5-11.5 GHz. The TGA2710-SM features a ceramic QFN style package, designed for surface mount to a printed circuit board. The TGA2710-SM is suitable for both commercial and defense related applications.
This part is lead-free and RoHS compliant.
Frequency Min(GHz) | 9.5 |
Frequency Max(GHz) | 11.5 |
Gain(dB) | 22 |
Voltage(V) | 9 |
Current(mA) | 1,050 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: