End of Life announced May 23, 2023 (PCN 23-0085).
Last Time Buy: December 4, 2023
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2594-HM is a packaged power amplifier fabricated on Qorvo's 0.15um GaN on SiC process. Operating from 27 to 31 GHz, the TGA2594-HM achieves 36.5 dBm saturated output power with a power-added efficiency of 25%, and 25 dB small signal gain.
The TGA2594-HM is offered in a hermetically sealed 22-lead 7x7 mm ceramic QFN designed for surface mount to a printed circuit board. The package has a Cu base, offering superior thermal management. The TGA2594-HM is ideally suited to support both commercial and military applications.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 Ohms.
Lead free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 27 |
Frequency Max(GHz) | 31 |
Pout(W) | 4 |
Gain(dB) | 25 |
PAE(%) | 25 |
Voltage(V) | 20 |
Current(mA) | 140 |
Package Type | QFN |
Package(mm) | 7.0 x 7.0 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.C |
This product appears in the following application block diagrams: