End of Life announced May 5, 2017 (PCN 17-0070).
Last Time Buy Nov 18, 2017.
Contact your local sales representative for assistance.
Please use QPA1010, QPA1010D, QPA1011, QPA1011D for new designs.
The TGA2517-TS is a X-band amplifier assembled to a CuMoCu carrier for improved thermal management and handling. It operates from 7.5 to 12 GHz and generates 16 watts of ouput power with 30% PAE when biased at 12 volts. Witrh 3-stages, typically small signal gain is 28 dB.
Frequency Min(GHz) | 7.5 |
Frequency Max(GHz) | 11.5 |
Pout(W) | 16 |
Gain(dB) | 28 |
PAE(%) | 35 |
Voltage(V) | 9 to 12 |
Current(mA) | 2,000 |
Package Type | Die on CuMoCu |
Package(mm) | 4.19 x 4.45 x 0.39 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | Yes |
ECCN | XI(C) |