End of Life announced Aug 1, 2016 (PCN 16-0162)
Last Time Buy January 31, 2017.
Please use TGA2526 for replacement.
Contact your local sales representative for assistance.
Qorvo's TGA2513-SM is a packaged low noise amplifier (LNA) / gain block. The LNA operates from 2 - 20 GHz and is designed using Qorvo's proven standard 0.15 um gate pHEMT production process. The TGA2513-SM provides a nominal 16 dBm of output power at 1 dB gain compression with a small signal gain of 17 dB. Typical noise figure is less than 3 dB from 2 - 15 GHz.
The TGA2513-SM is suitable for a variety of wideband electronic warfare systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 20 |
Gain(dB) | 17 |
NF(dB) | 3 |
OP1dB(dBm) | 16 |
Voltage(V) | 5 |
Current(mA) | 75 |
Package(mm) | 4 x 4 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: