Please contact Qorvo Sales for details
Frequency Min(GHz) | 21 |
Frequency Max(GHz) | 27 |
Gain(dB) | 19 |
NF(dB) | 2 |
OP1dB(dBm) | 12 |
Voltage(V) | 3 |
Current(mA) | 45 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: