Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA1073C-SCC is a two stage PA MMIC design using Qorvo's proven 0.25 um Power pHEMT process to support a variety of millimeter wave applications including point-to-point digital radio and point-to-multipoint systems.
The two-stage design consists of two 400 um input devices driving four 400 um output devices. The TGA1073C-SCC provides 24 dBm of output power at 1dB gain compression and 26 dBm saturated output power across the 36 - 40 GHz with a typical small signal gain of 15 dB.
The TGA1073C-SCC requires a minimum of off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form.
Frequency Min(GHz) | 36 |
Frequency Max(GHz) | 40 |
Pout(W) | 0.4 |
Gain(dB) | 15 |
OIP3(dBm) | 33 |
Voltage(V) | 5 to 7 |
Current(mA) | 240 |
Package Type | Die |
Package(mm) | 2.4 x 1.45 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |