End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SGA6589Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 3,500 |
Gain(dB) | 20 |
OP1dB(dBm) | 19 |
OIP3(dBm) | 32 |
NF(dB) | 3 |
Voltage(V) | 6 |
Current(mA) | 80 |
Package Type | SOT-89 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: