End of Life announced Jul 13, 2016 (PCN 16 -0151).
Last Time Buy Jan 22, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SDA4000 is a directly coupled (DC) GaAs microwave monolithic integrated circuit (MMIC) driver amplifier die. It is designed for use as an electro-absorptive modulated laser (EML) driver employing single-ended (SE) architectures with Vpi ranging from 2V to 5V and as a clock driver for return-to-zero (RZ) and carrier select (CS) carver modulators. It can also be used for broadband automated test equipment (ATE) instrumentation military and aerospace applications.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 32,000 |
Gain(dB) | 14.5 |
OP1dB(dBm) | 18 |
OIP3(dBm) | 27 |
NF(dB) | 3.2 |
Voltage(V) | 5 |
Current(mA) | 160 |
Package Type | Die |
Package(mm) | 3.1 x 1.45 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.A |