End of Life announced February 27, 2017 (17-0027).
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's SBB-2082S is a high performance InGaP HBT utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly form a 5V supply, the SBB-2082S does not require a dropping resistor as compared to typical Darlington amplifiers. The SBB-2082S product is designed for high linearlty 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm. Qorvo can provide various levels of device screening for military or Hi-Rel applications.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 850 |
Gain(dB) | 19.8 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 37.5 |
NF(dB) | 3.1 |
Voltage(V) | 5 |
Current(mA) | 86 |
Package Type | SMT-2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: