End of Life announced April 8, 2019 (PCN 19-0066).
Last Time Buy: November 19, 2019
Recommended replacement for new designs: S10040280GT
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's S8740280GT is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 870MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 40 |
Frequency Max(MHz) | 870 |
CSO(dBc) | -63 |
CTB(dBc) | -65 |
NF(dB) | 5 |
Voltage(V) | 24 |
Current(mA) | 250 |
Package Type | SOT115J |
ECCN | EAR99 |