End of Life announced March 6, 2017 (PCN 17-0035).
Last Time Buy March 10, 2018.
Contact your local sales representative for assistance.
Qorvo's RVA2007L is a fully integrated analog controlled variable gain amplifier featuring exceptional linearity over a greater than 19dB gain control range. This variable gain amplifier is controlled by a single 0V to 3.3V positive supply voltage. The RVA2007L is packaged in a small 7mm x 7mm leadless laminate MCM which contains thermal vias for ultra low thermal resistance. This module is internally matched to 50 ohm and is easy to use with no external matching components required.
Frequency Min(MHz) | 1,750 |
Frequency Max(MHz) | 2,250 |
Attenuation Range(dB) | 19 |
Gain @ 0 dB Atten(dB) | 24 |
OP1dB(dBm) | 29.5 |
OIP3(dBm) | 45 |
NF(dB) | 3.8 |
Voltage(V) | 5 |
Current(mA) | 460 |
Package Type | Laminate MCM |
Package(mm) | 7.0 x 7.0 |
ECCN | 5A991.G |