RM022020

    2 - 20 GHz, 20 Watt Spatium™ Bench Top Power Amplifier

    Discontinued >

    End of Life announced March 31, 2021 (PCN 21-0074).
    Last Time Buy: October 11, 2021
    Recommended replacement for new designs: QPB0218, QPB0220
    Contact your local sales representative for assistance.

    Key Features

    • Saturated power - 20 Watts typical
    • Operating band - 2 to 20 GHz
    • Solid-state MMIC reliability
    • Multi element redundancy
    • Instant on (no warm up)

    Qorvo's RM022020 bench top amplifier utilizes Qorvo's patented Spatium™ combining technology to provide unprecedented performance in a bench top amplifier.

    Typical Applications

      • Test and Measurement
    Frequency Min(GHz) 2
    Frequency Max(GHz) 20
    Psat(W) 2 to 10 GHz @ 43 dBm, 10 to 18 GHz @ 42 dBm,
    18 to 20 GHz @ 39 dBm
    Small Signal Gain(dB) 43
    PAE(%) 8
    Prime Power(VAC) 85 to 264
    Package(mm) 434 x 429 x 130
    RoHS No
    Lead Free No
    Halogen Free No
    ITAR Restricted No