End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2500 | Buy Online > |
Qorvo's RFPA5208 is a three-stage power amplifier (PA) designed for Wi-Fi 802.11b/g/n/ac systems. The integrated input and output 50 ohm match and integrated regulator minimizes layout area in the customer's application, reduces the bill of materials and manufacturability cost. Performance is focused on a balance of efficiency and linear power that increases the range of connection. The RFPA5208 integrates the Power Amplifier (PA), regulator and a power detector coupler for improved accuracy. The device is provided in a 4mm x 4mm x 1.05mm, 10-pin laminate package.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | Wi-Fi 5 |
Vcc(V) | 5 |
11b/g Current(mA) | 590 |
11ac Pout(dBm) | 26 |
11ac EVM(%) | -35 |
11n Pout(dBm) | 28 |
11n EVM(%) | 2.5 |
11n Current(mA) | 530 |
Gain(dB) | 40 |
Package Type | Laminate MCM |
Package(mm) | 4.0 x 4.0 x 1.05 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: