End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFPA2235 is a single-stage InGaP HBT power amplifier. It exhibits excellent back-off characteristics making it ideal for ultra-linear driver amplifier applications. The RFPA2235 can also be optimized for use as a small-cell PA output stage. External matching and bias control allows the RFPA2235 to be utilized across various radio platforms within 700MHz to 2700MHz. The PA2235 offers a robust Class 1C (> 1000V) HBM ESD rating in a compact 4mm x 5mm DFN package.
Frequency Min(MHz) | 700 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 13 |
OP1dB(dBm) | 32.8 |
OIP3(dBm) | 47 |
NF(dB) | 5 |
Voltage(V) | 5 |
Current(mA) | 455 |
Package Type | DFN |
Package(mm) | 5.0 x 4.0 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: