End of Life announced January 26, 2018 (PCN 18-0010).
Last Time Buy August 26, 2018.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFFM6201 integrates a complete solution in a single font end module (FEM) for Wi-Fi and Zigbee applications in the 2.4GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. The RFFM6201 also integrates a low noise amplifier (LNA) with bypass mode and a balun. The RFFM6201 provides a single balanced TDD access for Rx and Tx paths along with two ports on the output for connecting a diversity solution or a test port. The device is provided in a 5mm x 5mm x 1mm, 24 pin laminate package.
Functionality | PA, LNA, Switch with Bypass |
Frequency Min(MHz) | 2,405 |
Frequency Max(MHz) | 2,480 |
PA Gain(dB) | 25 |
Pout(dBm) | 23 |
LNA Gain(dB) | 9 |
NF(dB) | 3 |
Vcc(V) | 3.3 |
PA Icc(mA) | 170 |
LNA Icc(mA) | 5 |
Package Type | Laminate |
Package(mm) | 5.0 x 5.0 x 1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |