End of Life announced May 16, 2017 (PCN 17-0087).
Last Time Buy November 18, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFCM3080 is a GaN Push pull amplifier MCM module that operates from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 40 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 28.5 |
Pout(dBmV) | 46 |
CSO(dBc) | -75 |
CTB(dBc) | -70 |
XMOD(dBc) | -63 |
NF(dB) | 4.5 |
Voltage(V) | 24 |
Current(mA) | 250 |
Package Type | MCM |
Package(mm) | 11 x 8.5 x 1.375 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | EAR99 |