End of Life announced May 16, 2017 (PCN 17-0087).
Last Time Buy November 18, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFCM3050 is a GaN Power Doubler amplifier MCM Module. It has high output capability, and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.
Type | Downstream |
Frequency Min(MHz) | 40 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 25 |
Pout(dBmV) | 56.4 |
CSO(dBc) | -70 |
CTB(dBc) | -75 |
XMOD(dBc) | -70 |
NF(dB) | 5 |
Voltage(V) | 24 |
Current(mA) | 420 |
Package Type | MCM |
Package(mm) | 11 x 8.5 x 1.375 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | EAR99 |