RF6545

    2.4 GHz 802.11b/g Wi-Fi / ISM / Zigbee® Front End Module

    Discontinued >

    End of Life announced February 8, 2019 (PCN 19-0036).
    Last Time Buy August 25, 2019.
    Contact a sales representative for assistance.

    Key Features

    • Tx Output Power = 22dBm
    • Tx Gain : 28dB

    Qorvo's RF6545 integrates a complete solution in a single Front End Module (FEM) for Wi-Fi and Zigbee® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. It provides a single balanced TDD access for Rx and Tx paths along with two ports on the output for connecting a diversity solution or a test port.

    Functionality PA, Switch
    Frequency Min(MHz) 2,400
    Frequency Max(MHz) 2,500
    PA Gain(dB) 28
    Pout(dBm) 22
    Vcc(V) 3.3
    PA Icc(mA) 200
    Package Type QFN
    Package(mm) 3.5 x 3.5 x 0.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.G

    This product appears in the following application block diagrams:

    • Applications > Internet of Things > Smart Energy > 2.4 GHz System Connection to RF6545

      2.4 GHz System Connection to RF6545