End of Life announced March 7, 2017 (PCN17-0032).
Last Time Buy February 17, 2018.
Recommended replacement for new designs: RFSW1012.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF3024 is a GaAs pHEMT single-pole double-throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss, moderate isolation, and medium power handling capability. The RF3024 is ideally suited for battery-powered and low control voltage applications.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 10 |
Frequency Max(MHz) | 4,000 |
Insertion Loss(dB) | 0.3 |
Isolation(dB) | 26 |
Switching Speed(ns) | 40 |
IIP3(dBm) | 58 |
IP0.1dB(dBm) | 28 |
Control Lines(#) | 2 |
Voltage(V) | 2.5 to 5 |
Package Type | SC70 |
Package(mm) | 1.25 x 2.05 |
ECCN | 5A991.G |