End of Life announced June 1, 2023 (PCN 23-0086).
Last Time Buy: December 12, 2023
Contact your local sales representative for assistance.
Mouser | 9279 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 6695 | Buy Online > |
Qorvo's RF2374 is a switchable low noise amplifier with a high dynamic range designed for digital cellular and Wi-Fi applications. The device functions as an outstanding front end low noise amplifier with ICC as low as 3 mA. The bias current may be set externally. The IC is featured in a 2.2 mm x 2.2 mm x 0.6 mm module-compatible plastic package.
Frequency Min(GHz) | 0.05 |
Frequency Max(GHz) | 4 |
Gain(dB) | 14.5 |
NF(dB) | 1.3 |
OP1dB(dBm) | 14.5 |
OIP3(dBm) | 23.5 |
Voltage(V) | 3.3 |
Current(mA) | 7 |
Package Type | QFN |
Package(mm) | 2.2 x 2.2 x 0.55 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: