End of Life announced October 3, 2019 (PCN 19-0174).
Last Time Buy April 10, 2020.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPQ1280 is an ultra-high performance Bulk Acoustic Wave (BAW) filter that provides 100 MHz bandwidth for uplink / downlink applications in Band 41. With low passband insertion loss and high out-of-band attenuation, the QPQ1280 is an ideal choice for TDD Macro Cells and Small Cells.
The QPQ1280 filter is fabricated using Qorvo's world class BAW technology and is housed in a compact, industry standard 2.0 mm x 1.6 mm x 0.73 mm package that is lead free and RoHS complaint.
The QPQ1280 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.
Technology | BAW |
Type | Infrastructure |
Bands | Band 41 |
Frequency(MHz) | 100 |
Bandwidth(MHz) | 100 |
Insertion Loss(dB) | 3 |
I/O Configuration | SE/SE |
Package Type | SMT |
Package(mm) | 2.0 x 1.6 x 0.73 |
RoHS | Yes |
Lead Free | Yes |