End of Life announced October 27, 2022 (PCN 22-0147).
Last Time Buy: May 10, 2023
Contact your local sales representative for assistance.
Mouser | 1377 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPA9154 is a 50Ω single-ended input to 100Ω differential output, wideband gain block. It is well suited as the 5G mMIMO BTS Rx path final gain stage, to directly interface with the ADC of the transceiver, eliminating the need for a discrete balun.
This amplifier delivers exceptional performance with 20 dB of small signal gain and 35 dBm output 3rd order intercept (OIP3). The amplifier has excellent gain flatness of 0.5 dB over any 400 MHz bandwidth and a CMRR of 30dB. The amplifier features a shut-down function through VPD pin control.
The QPA9154 is optimized over 2.3 - 3.8GHz band and is housed in a compact 2.0 X 2.0 mm SMT package.
Frequency Min(MHz) | 2,300 |
Frequency Max(MHz) | 3,800 |
Gain(dB) | 20 |
OP1dB(dBm) | 19 |
OIP3(dBm) | 35 |
NF(dB) | 1.5 |
Voltage(V) | 5 |
Current(mA) | 70 |
Package Type | SMT |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |