Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 63 | Buy Online > |
The Qorvo QPA5219 is a three-stage power amplifier (PA) designed for Wi-Fi. The compact form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing for power consumption while maintaining the highest linear output power and leading edge throughput that leads to greater ranges.
The design significantly minimizes external component needs leading to a simplified board implementation and more consistent performance at a system level over a variety of conditions
The QPA5219 integrates a 2 GHz power amplifier (PA), regulator and a power detector for improved accuracy.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | Wi-Fi 5 |
Vcc(V) | 5 |
11b/g Pout(dBm) | 26 |
11b/g EVM(%) | - 28 |
11b/g Current(mA) | 400 |
11ac Pout(dBm) | 24 |
11ac EVM(%) | -35 |
11ac Current(mA) | 355 |
11n Pout(dBm) | 25 |
11n EVM(%) | -30 |
11n Current(mA) | 365 |
Gain(dB) | 32 |
OP1dB(dBm) | 32 |
Package Type | Laminate MCM |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: