End of Life announced June 13, 2024 (PCN 24-0079).
Last Time Buy: December 25, 2024
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
The QM11022A is a dual-pole double-throw transfer switch designed for general purpose switching applications where RF port transfer (port swapping) control is needed. The low insertion loss along with excellent linearity performance makes the QM11022A ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. The RF ports can be directly connected in 50 ohm systems and control logic is compatible with 1.3 V to 2.7 V systems. The supply voltage is intended for connection to 2.8 V systems but the device is operable from 2.4 V to 5.5 V. The compact 1.1 mm x 1.5 mm size offers mobile handset designers an easy-to-use switch component for quick integration into multimode, multi-band systems.
Switch Type | DPDT |
Frequency Min(MHz) | 600 |
Frequency Max(MHz) | 8,250 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |